IESNA:LM-63-2002
[TEST]P946440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8210
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
963.3 1206.1 1425.6 1595.6 1734.2 1812.6 1849.4 1862.6 1929.1 2071.5
2306.7 2603.8 2896.2 3129.7 3334 3520.5 3638.3 3668.4 3595.9 3412.4
3042 2401.7 1982.5 1660.4 1315 925.1 608.1 426.3 332.7 287.3
260.6 219.1 185.6 64.4 31.4 5.1 0
963.3 1214.6 1436.2 1609.2 1736.3 1822.3 1866.4 1878.7 1933.8 2062.2
2279.6 2570.7 2857.7 3099.2 3305.6 3492.1 3631.9 3682.4 3636.2 3480.6
3171.3 2579.6 2062.6 1732.1 1390.9 1008.6 663.2 447.5 343.3 297.5
263.2 222.5 187.3 79.7 33.5 6.4 0
963.3 1204 1421.4 1596 1732.1 1830.8 1885.5 1908.8 1952 2067.3
2252.5 2511 2786.5 3029.3 3225.5 3382.3 3529.4 3601 3582.8 3458.6
3209.8 2803.4 2234.7 1838 1499.4 1129 753.9 500.9 370.4 307.7
271.7 236.5 202.6 154.7 78.8 9.3 0
963.3 1204 1415.1 1589.2 1734.6 1846.1 1920.6 1959.6 2000.3 2089.3
2227 2427.5 2665.7 2894.1 3078 3228.9 3355.6 3458.2 3485.7 3445
3295.4 3017.9 2628 2166.4 1732.1 1346 941.3 602.6 411.1 312.8
270 234.4 200 159.3 111.9 43.7 0
963.3 1168.4 1373.1 1551.9 1705.4 1841 1949 2020.7 2066.4 2136.8
2251.2 2398.3 2588.5 2782.2 2956.4 3106.4 3228.5 3337 3414.1 3434.9
3393.8 3267.5 3022.5 2652.1 2219.4 1777.4 1324.4 873 548.4 367.9
280.6 249.2 216.6 165.3 111.5 34.8 0
963.3 1149.8 1334.5 1508.7 1669.8 1818.9 1954.5 2061.8 2134.7 2202.9
2288.5 2411.4 2553.8 2722.9 2893.3 3062.8 3206.9 3319.6 3404.8 3475.1
3529.8 3511.6 3434.9 3260.7 2959.8 2569.9 2068.5 1586.3 1066.7 658.6
427.2 292 211.5 128 64.4 17 0
963.3 1114.2 1274.8 1438.8 1598.1 1754.5 1905.4 2039.7 2151.2 2240.6
2331.3 2430.5 2539.4 2675 2830.5 3006.8 3188.2 3363.2 3518.4 3654.8
3779 3915.5 3976.9 4015 4006.6 3833.7 3503.5 2977.6 2281.7 1545.6
892.1 463.2 236.5 136.5 66.5 22.9 0
963.3 1087 1215.9 1356.6 1502.4 1640.1 1788 1931.7 2069.8 2191.9
2313.9 2427.1 2529.6 2640.2 2756.4 2881 3025.5 3189.1 3367.9 3557.8
3765 4062.5 4302.8 4449.4 4616.4 4737.2 4752.9 4590.6 4168.5 3485.3
2539.4 1638.8 835.3 340.7 121.6 23.7 0
963.3 1038.3 1129 1234.1 1349.4 1471.4 1595.6 1718.5 1840.1 1965.1
2096.1 2217.3 2349.1 2486.8 2630.1 2773.7 2933.1 3111.9 3309.8 3534
3795.9 4193 4587.2 4857.1 5201.7 5607.2 6041.2 6330.7 6268.8 5686.1
4486.3 2908.5 1233.7 376.8 118.7 24.6 0
963.3 1029.8 1120.1 1216.7 1325.6 1440.9 1558.7 1676.1 1792.2 1910
2026.2 2146.5 2273.7 2411.4 2553.8 2701.7 2866.1 3047.9 3251.4 3483.2
3744.7 4165.1 4562.2 4854.6 5222.9 5664.9 6138.7 6440.4 6383.2 5763.6
4459.6 2727.1 1045.1 288.6 93.2 21.2 0
963.3 997.6 1044.2 1107 1182.8 1265.5 1348.9 1436.7 1527.4 1618.9
1711.3 1806.6 1902.8 2004.6 2113.9 2229.6 2356.7 2500.8 2674.6 2872.9
3114.5 3498.4 3789.6 4076.9 4427.4 4849.1 5244.9 5416.5 5237.3 4553.7
3361.5 1871.1 539.5 113.2 37.7 8.5 0
963.3 973.9 1000.2 1037.9 1090 1146.4 1207.8 1271 1335 1403.2
1469.7 1533.7 1599.8 1665.5 1735 1808.3 1885.5 1979.1 2087.6 2228.3
2431.7 2684.3 2856.4 3048.8 3278.9 3529.8 3701 3641.3 3342.1 2780.9
2008.4 1027.7 335.2 100 34.3 8.1 0
963.3 952.7 956.5 973.9 1002.3 1031.5 1070.1 1108.2 1145.9 1185.4
1219.7 1250.6 1276.5 1300.2 1316.7 1327.3 1337.9 1345.1 1357 1384.5
1450.7 1489.6 1496.8 1511.3 1533.7 1554.1 1498.5 1322.7 1071.8 794.2
539.9 306 153.4 64.8 31.4 11 0
963.3 908.2 875.6 858.6 856.9 863.7 875.1 887.9 896.8 902.3
901.8 891.2 874.7 851.4 820.5 782.8 737.4 690.4 647.1 606.9
565.3 528.5 497.5 472.1 450.1 427.6 399.6 361.9 309.8 239.9
174.6 128.4 89 57.2 32.6 9.3 0
963.3 867.1 807.3 781.1 774.7 780.2 792.1 804.8 811.1 809.5
800.6 784.9 762 733.6 700.5 666.6 631.5 596.3 561.5 523.4
484.8 450.1 424.6 409.4 403.5 404.3 403.5 391.6 362.3 313.6
238.6 164.4 115.3 75.9 37.7 8.5 0
963.3 834.9 762.8 734.4 735.7 751.8 769.6 781.1 781.9 774.3
759.4 738.3 713.2 684.4 653.9 623.8 592 558.6 524.2 492.5
468.3 447.5 433.5 424.6 417 408.1 394.1 379.7 361.9 333.5
290.3 228 149.6 82.6 39.4 8.5 0
963.3 803.9 729.8 710.7 722.6 744.6 762 770.5 767.1 753.9
733.6 709.4 681.5 653.9 624.7 596.3 576.8 553.5 524.2 500.9
485.2 464.5 431.8 406 389 372.5 355.6 338.6 323.4 309.4
292.8 266.1 217.8 167 97.9 23.7 0
963.3 786.6 712.4 701.8 722.1 743.3 760.7 765.8 757.7 737
712 683.6 653.1 625.9 602.6 589.5 573.8 557.7 542 507.3
476.3 451.8 427.2 404.3 380.6 359.8 339.5 320.8 301.3 278.9
256.8 236.9 207.7 179.3 125.4 48.7 0
963.3 771.7 701.4 700.1 722.6 742.9 758.2 759.9 747.6 725.1
696.7 665.4 637.4 611.5 594.2 579.3 560.3 534.4 511.5 484
462.8 439.1 415.7 394.6 376.8 358.5 339 319.1 295.8 270
241.6 216.6 184.4 139.4 92.4 38.6 0
963.3 763.3 695.9 699.7 724.3 744.2 757.7 755.2 739.5 712.8
679.8 648.8 622.6 602.6 593.3 570.9 536.1 495.8 479.7 466.2
442 423.4 407.3 383.5 365.7 351.8 333.5 311.9 286.1 257.7
226.7 213.2 183.5 119.9 87.3 53.4 0
963.3 761.6 692.5 700.1 724.7 745 757.3 753.9 734.9 704.8
671.3 640.8 614.9 602.6 588.2 559.8 509 475.5 467 450.5
429.3 406.4 384.8 368.3 358.1 349.2 332.7 312.3 287.8 259.4
229.3 236.9 189 126.3 96.2 35.6 0
963.3 761.6 692.1 701.4 725.1 745.5 756.9 755.2 736.6 705.2
671.3 640.4 614.5 603.1 587 558.1 505.2 475.9 469.1 450.1
428 403 385.2 363.2 360.2 349.2 332.3 312.3 289.5 258.9
230.1 233.5 162.3 130.5 94.9 34.3 0
